NXP EdgeReady MCU-Based Solution for Face Recognition with Liveness Detection

SLN-VIZNAS-IOT

Roll over image to zoom in

Block Diagram

Choose a diagram:

i.MX RT106F Block Diagram

i.MX RT106F Anti-Spoofing Face Recognition Hardware Block Diagram

i.MX RT106F Software Block Diagram

i.MX RT106F Anti-Spoofing Face Recognition Software Block Diagram

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

MCU

  • MIMXRT106FDVL6A/B Crossover MCU

Memory

  • 1 MB integrated SRAM
  • 32 MB HyperFlash
  • 32 MB SDRAM

Cameras and Display

  • Camera Module with OnSemi MT9M114 image sensors (parallel CSI interface and RGB or IR pass filter) Compatible Camera Module also available with GalaxyCore GC0308 image sensors
  • Optional LCD Display (SPI and GPIO)

Connectivity

  • Murata 1DX Wi-Fi/Bluetooth module
  • Ethernet (100/100) controller

Sensors

  • PIR Sensor (IRA-S210ST01)

Software and support

  • MCUXpresso SDK with FreeRTOS support
  • MCUXpresso IDE
  • MCUXpresso Config Tools
  • VIZNAS SDK including NXP OASIS Lite machine learning vision engine

Buy Options

SLN-VIZNAS-IOT-Image

Click to expand

  • SLN-VIZNAS-IOT

  • NXP EdgeReady MCU-Based Solution for Face Recognition with Liveness Detection.

  • $228.85 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Design Files

3 design files

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support