PLC Control Board

Product Details

Block Diagram

PLC Control Board

PLC Control Board BD

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

i.MX RT Crossover MCUs

Features

i.MXRT1060

  • Highest performing Arm Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • 1MB On-Chip SRAM - up to 512KB configurable as Tightly Coupled Memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24MHz

S32K1 Scalable single platform

  • 48 MHz Cortex-M0+ core or 80/112 MHz Cortex-M4F core
  • 128 kB to 2 MB flash memory with ECC. Up to 4KB EEPROM
  • 12-bit 1 Msps ADC, 16-bit FlexTimers with dead-time insertion and fault detection
  • Scalable low power Run and Stop modes. Fast wake-up, clock and power gating
  • QFN, LQFP and MAPBGA packages. -40 to 125/150° C. Minimum 15 years longevity
  • AEC-Q100 qualified

S32K1 Safety, security and connectivity

  • Functional Safety ISO 26262 compliant, up to ASIL B
  • HW and SW watchdogs, clock/power/temperature monitors
  • Safety documentation and SafeAssure community support
  • CSEc security engine - AES-128, secure boot and key storage
  • Ethernet (10/100 Mbit/s), CAN FD, FlexIO (UART, I2C, SPI, I2S, LIN, PWM...), serial audio interface, QSPI

Documentation

Quick reference to our documentation types.

6 documents

Show All

Support

What do you need help with?