QR Decoder

QR-DECODER

Product Details

Block Diagram

QR Decoder

QR Decoder BD

Supported Devices

RFID

NFC Readers

Power Management

Integrated Switching Regulators

Load Switches

Processors and Microcontrollers

i.MX RT Crossover MCUs

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

  • Highest performing Cortex®-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • Up to 512 kB Tightly Coupled Memory (TCM)
  • FreeRTOS support available with MCUXpresso SDK
  • Real-time, low-latency response as low as 20 ns
  • Industry's lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • Advanced multimedia for GUI and enhanced HMI

Wireless Features

  • IEEE 802.11ac (wave2) with MU-MIMO receive
  • Virtual Dual MAC (via optimized DRCS)
  • Wi-Fi Stations (STA), Access Point (AP), Wi-Fi Direct (P2P)
  • WPA3 Encryption
  • Bluetooth 5.2 support
  • 2-antenna configuration for Wi-Fi/Bluetooth coexistence

Documentation

Quick reference to our documentation types.

10 documents

Show All

Support

What do you need help with?