Radar

Product Details

Block Diagram

Radar

Radar BD

Supported Devices

Interfaces

Automotive Ethernet PHYs

3.3 V / 5 V IO CAN Transceivers

Power Management

Safety SBCs

RF

Radar Transceivers and SoCs

Processors and Microcontrollers

S32R Radar MCUs

Features

High Performance Safe Compute

  • Dual Power Architecture® e200z7 32-bit CPU up to 500 MHz
  • Dedicated safety processing with Power Architecture® e200z4 cores in lockstep up to 250 MHz

Radar Processing Acceleration

  • SPT 2.8 up to 430 MHz for optimized radar signal processing
  • Cross Timing Engine (CTE) for precise timing generation and triggering

Serial interfaces

  • Integrates with NXP Radar MMIC’s up to 2x MIPI CSI2 for advanced corner and front radar applications with NXP TEF82xx
  • Up to 5.5 MB SRAM with ECC
  • QuadSPI DDR up to 80 MHz
  • Enhanced Security for Automotive Applications Cryptographic services engine (CSE3) with secure boot and advanced security algorithms
  • Designed with Safety in Mind ISO26262 SEooC ASIL B(D)
  • 1 x Gb Ethernet 10/100 Mbit/s

TEF810X

  • Fully integrated RFCMOS Radar Transceiver for 76-81 GHz
  • 3 TX (w/BPSK), 4 RX Channels
  • Optimized for Fast Chirp Modulation
  • Automotive junction Temperature Range -40°C up to 135°C
  • Support cascading of TEF810X devices for Imaging Radar

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?