Single Coil Wireless Power Solution

WPS-65WS

Roll over image to zoom in

Product Details

Select a section:

Block Diagram

Choose a diagram:

Wireless Power Voltage

65W Wireless Power Voltage Source Block Diagram

Wireless Power Current Source

65W Wireless Power Current Source Block Diagram

Features

Nominal Power

    65 W

Working Frequency

    100-145 kHz

PRx Output Voltage

    20 V nominal voltage, 12-48 V – depending on the application and coil setup

PRx – PTx coil z-gap

    4-35 mm - depending on the coil setup

Efficiency

    80-90%

Safety

    Robust foreign object detection

Bluetooth® Low Energy

    Leverage communication between PTx and PRx for IoT connectivity

I2C

    Performs system control and runtime data monitoring

Wireless Power Protocol

    Proprietary protocol based on Qi Wireless Power Consortium

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1 documents

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?