Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our team65W single-coil wireless power solution includes controllers, software and hardware, all documented and fully tested to enable rapid move from prototype to production. Scalable form factor and parameters support broad range of use cases and applications like e-scooters, fixed wireless access outdoor units, vacuum cleaners, power tools, drones, and more.
WPS-65WS 65W+ Single-Coil Wireless Power Solution - Fact SheetDurable, low maintenance cost, environmental friendly
Broad, x/y, extended-z gap, through surface operation
Low-profile thermal management
Operates in high temperature range
Enables ease of use and seamless installation
65 W
100-145 kHz
20 V nominal voltage, 12-48 V – depending on the application and coil setup
4-35 mm - depending on the coil setup
80-90%
Robust foreign object detection
Leverage communication between PTx and PRx for IoT connectivity
Performs system control and runtime data monitoring
Proprietary protocol based on Qi Wireless Power Consortium