Embedded Component: Battery Charger BC3770

BC3770-PEXPERT

Roll over image to zoom in

Features

  • BC3770 component
    • I2C communication
    • Operational mode management
    • Charger settings (charging currents, voltages)
    • Interrupts handling
  • FRDM-BC3770 component-board features such as
    • Electronic load (ELOAD)
    • Voltages and currents measurement
    • Temperature measurement with NTC thermistor
    • On-board LEDs
  • Channel Allocator component
    • Enables sharing ADC
  • CodeWarrior® and Kinetis® Design Studio example projects
    • GUI to show all features of the charger and the Freedom board
    • Voltages, currents and temperature measurement example

Supported Devices

  • BC3770: 2 A Switch-Mode Li-ion/Li-polymer Battery Charger

System Requirements

Downloads

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?