Embedded SW: Valve Driver Based on MC34SB0410/MC34SB0800

EMBEDDED-SW-VALVE-DRIVER

Roll over image to zoom in

Features

  • SPI communication
  • Initialization based on user configuration
  • Functions for present features (model specific)
    • Low-side drivers (inductive/resistive load)
    • High-side driver (general purpose)
    • Pump motor pre-driver
  • Functions for monitoring
    • Supervision
    • Status information
    • Measurements (voltage, temperature)
  • Kinetis® Design Studio example projects
    • Driver control and monitoring
    • Pump motor pre-driver PWM control using SPI/external pin
    • Flutter current functionality for low-side drivers
    • Software PID current regulation of low-side drivers
    • FreeMASTER control application

Supported Devices

  • MC34SB0410: Quad Valve Controller System on Chip
  • MC34SB0800: Octal Valve Controller System on Chip

Downloads

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Hardware

3 hardware offerings

Related Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?