Evaluation Board for MC33665A with CAN FD Gateway and TPL Communication

FRDM665CANFDEVB

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Battery Communication ICs

Features

Connectivity

  • CAN FD communication (5 Mbit/s of data)
  • TPL Communication (2 Mbit/s)
  • 20 pin connector for GPIO and I2C interface

LED Indicator

  • VBAT
  • VDD5V
  • VREG
  • VIO

Control

  • DIP switch to configure CFG and ID pins
  • Jumpers to configure VDDIO
  • Reset switch to control MC33665A

MC33665A

  • CAN or CAN FD to 4 x TPL communication
  • 8 GPIO pins (2 pins configurable for I2C)

TJA1443

  • High-speed CAN FD transceiver up to 5 Mbit/s
  • Compliant to ISO 11898-2:2016, SAE J2284-1 to -5 and SAE J1939-14

Buy Options

FRDM665CANFDEVB-Image

Click to expand

  • FRDM665CANFDEVB

  • Evaluation Board for MC33665A with CAN FD Gateway and TPL Communication.

  • $301.30 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
BATT-TPLCABLE20-Image

Click to expand

  • BATT-TPLCABLE20

  • Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
BATT-TPLCABLE50-Image

Click to expand

  • BATT-TPLCABLE50

  • Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 4
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

2 design files

Support

What do you need help with?