Evaluation Board - LS1 Processor DC/DC Regulator

KITVR500EVM

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

PMICs

Features

Test Points

  • Numerous test points provide easy access for monitoring all power and signal nodes

Connectivity

  • On board connectors for interfacing with future evaluation/debug tools
  • Standard Mini-USB connector for communication with PC

Power Management

  • Input voltage operation range from 3.1 to 4.5 V
  • Output voltage supplies accessible through detachable terminal blocks

General Specifications

  • One DDR memory termination voltage reference
  • Hardware configuration flexibility through various jumper headers and resistors
  • Integrated USB to I2C programming interface for full control/configuration
  • Onboard PMIC control through the I2C register map
  • GUI software allows user to configure regulator voltages and start up sequences

Size

  • Compact form factor (4 x 4 in2)

Support

  • Four layer board layout supports standard design rules

Components

  • On/off push-button support
  • Four buck converters
  • Five general-purpose LDO regulators
  • LED indicators for easy monitoring of PMIC status

Buy Options

  • KITVR500EVM

  • Evaluation kit - MC33VR500,Multi-Output DC/DC Regulator.

  • $178.80 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 18
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

3 documents

Design Files

1 design file

Software

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?