Evaluation Board - MC22XS4200, Dual High Side Switch

KIT22XS4200EKEVB

Product Details

Supported Devices

Power Management

High Side Switches

Features

Power Management

  • Input voltage operation range from 6.0 to 58 V

User Components

  • Dual high side switches (each < 22 mOhm RDS(ON))

General Specifications

  • Programming, control, and diagnostics accomplished via the use of a 16-bit SPI interface
  • Output with selectable slew-rate satisfies electromagnetic compatibility (EMC) requirements
  • Each output can be controlled with an internal PWM modulated clock signal, instead of an external clock

Buy Options

  • KIT22XS4200EKEVB

  • Evaluation Kit - MC22XS4200, Dual 24 V, 22 mOhm High Side Switch.

  • $82.80 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?