Evaluation Kit - 33912, LIN SBC, DC Motor Pre-driver

KIT33912G5DGEVME

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Interfaces

Automotive LIN Solutions

Features

Interfaces

  • Full-duplex SPI interface at frequencies up to 4 MHz
  • USB dongle board interface to SPI port of MC33910, MC33911, and MC33912

General Specifications

  • Configurable window watchdog

Power Management

  • Four high-voltage analog/logic Inputs
  • 5.0 V low drop regulator with fault detection and low voltage reset (LVR) circuitry
  • Switched/protected 5.0 V output (used for Hall sensors)

Components

  • LIN transceiver capable of up to 100 kbps with wave shaping
  • Two 60 mA high side and two 160 mA low side switches

Buy Options

KIT33912G5DGEVME-Image

Click to expand

  • KIT33912G5DGEVME

  • Evaluation Kit - MC33912, LIN System Basis Chip with DC Motor Pre-driver and Current Sense.

  • $179.40 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Resources

Select a section:

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?