Evaluation Kit - 33912, SBC, DC Motor Pre-driver

KIT33912EVME

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Automotive LIN Solutions

Features

General Specifications

  • Configurable window watchdog

User Components

  • Two 50 mA high side and two 150 mA low side protected switches

Connectivity

  • Full-duplex SPI interface at frequencies up to 4.0 MHz
  • LIN transceiver capable of up to 100 kbit/s with wave shaping
  • Four high-voltage analog/logic Inputs

Power Management

  • 5.0 V low drop regulator with fault detection and low voltage reset (LVR) circuitry
  • Current sense module
  • Switched/protected 5.0 V output (used for Hall sensors)

Buy Options

KIT33912EVME-Image

Click to expand

  • KIT33912EVME

  • Evaluation Kit - MC33912, System Basis Chip with DC Motor Pre-driver and Current Sense.

  • $178.02 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Design Files

1 design file

Support

What do you need help with?