Evaluation Kit - 33937, Three-Phase FET Pre-driver

KIT33937AEKEVBE

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Pre-Drivers

Features

  • Fully specified from 8.0 to 40 V covers 12 and 24 V automotive systems
  • Extended operating range from 6.0 to 58 V covers 12 and 42 V systems
  • Greater than 1.0 A gate drive capability with protection
  • Protection against reverse charge injection from CGD and CGS of external FETs
  • Includes a charge pump to support full FET drive at low battery voltages
  • Deadtime is programmable via the SPI port
  • Simultaneous output capability enabled via safe SPI command

Buy Options

  • KIT33937AEKEVBE

  • Evaluation Kit - MC33937, Three-Phase Field Effect Transistor Pre-driver.

  • $241.50 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    KIT33937AEKEVBE Gerber files to build PCB

Software

1 software file

  • Components and Modules

    KIT33937AEK SPIGEN Configuration File

Note: For better experience, software downloads are recommended on desktop.

Support