Evaluation Kit for 33905D3 System Basis Chip Gen2 with CAN and LIN

KIT33905BD3EVBE

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Safety SBCs

Interfaces

Single and Multi-Channel LIN Transceivers

Features

Connectivity

  • Multiple CAN Bus termination options supported via socket
  • Two high/low side I/Os (SPI configurable) accessible through test points
  • 100 mil 2 x 8 pin standard header connector for SPI communication
  • 100 mil 16-pin standard header connector for custom MCU board connections

Power Management

  • Nominal operating supply voltage range of 5.5 V to 27 V
  • Individually routed power supply inputs for VSUP1 and VSUP2
  • 5.0/3.3 V regulator for MCU with an external PNP ballast transistor to increase current capability
  • MUX output voltage accessible through a test point and external resistor selectable through jumper
  • 3.3 V or 5.0 V output voltage test point VAUX (SPI configurable)

Debug

  • Debug mode/watchdog configuration via jumper settings

General Specifications

  • Status of I/O-0 and I/O-1 indicated by an LED (dependent on jumper configuration)
  • I/O-0, I/O-1, VAUX, 5 V_CAN, SAFE, and VDD status indicated by LED

Test Points

  • I_WAKE_I test point to enable a FET and load VDD with current to wake up the SBC
  • LIN1_T and LIN2_T test points to monitor I/O voltages (SPI configurable)

Buy Options

KIT33905BD3EVBE-Image

Click to expand

  • KIT33905BD3EVBE

  • Evaluation Kit for 33905D3 System Basis Chip Gen2 with CAN and LIN.

  • $102.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 3
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

3 documents

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?