-
KIT33932VWEVBE
-
Evaluation Kit for 33932, Dual 5 A Throttle Control.
- KIT33932VWEVBE Hardware
- Quick Reference Guide
The Evaluation Kit for the 33932, which is a monolithic H-Bridge Power IC in a robust thermally enhanced package. The 33932 has two independent monolithic H-Bridge Power ICs in the same package. They are designed primarily for automotive electronic throttle control, but are applicable to any low-voltage DC servo motor control application within the current and voltage limits stated in this specification.
Each H-bridge in the 33932 is able to control inductive loads with currents up to 5.0 A peak. RMS current capability is subject to the degree of heatsinking provided to the device package. Internal peak-current limiting (regulation) is activated at load currents above 6.5 A ±1.5 A. Output loads can be pulse width modulated (PWM-ed) at frequencies up to 11 kHz. A load current feedback feature provides a proportional (0.24% of the load current) current output suitable for monitoring by a microcontroller’s A/D input. A Status Flag output reports under-voltage, over-current, and over-temperature fault conditions.
This Evaluation kit may be used with the KITUSBSPIDGLEVME.
Select a section:
Evaluation Kit for 33932, Dual 5 A Throttle Control.
Distributor Name | Region | Inventory | Inventory Date |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Select a section:
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.