Evaluation Kit for MC34932SEK H-Bridge, Brushed DC Motor Driver

KIT34932SEKEVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Features

Connectivity

  • 3.0 V and 5.0 V TTL / CMOS logic compatible inputs

Power Management

  • 5.0 V to 36 V continuous operation (transient operation from 5.0 to 40 V)
  • Overcurrent limiting (regulation) via internal constant-off-time PWM
  • Output short-circuit protection (short to VPWR or GND)
  • Temperature-dependant current-limit threshold reduction
  • Sleep mode with current draw < 20 μA (each H- Bridge)

General Specifications

  • 235 mΩ maximum RDS(ON) @ 150 °C (each H-Bridge MOSFET)
  • All inputs have an internal source/sink to define the default (floating input) states

Buy Options

KIT34932SEKEVB-Image

Click to expand

  • KIT34932SEKEVB

  • Evaluation Kit for MC34932SEK H-Bridge, Brushed DC Motor Driver.

  • $90.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?