Evaluation Kit - MC10XS3425, Quad High Side Switch

KIT10XS3425EVBE

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

High Side Switches

Features

KIT10XS3425

    This family of devices is designed for low-voltage automotive lighting applications. Its four low RDS(ON) MOSFETs can control:

  • Four separate 55 W/28 W bulbs
  • Four separate Xenon modules
  • Four separate LEDs
  • Four separate Other types of loads

MC10XS3425

  • Four protected high side switches
  • Operating voltage range of 6.0 to 20 V, with sleep current < 5.0 μA, extended mode from 4.0 to 28 V
  • 8.0 MHz 16-bit 3.3 V and 5.0 V SPI control and status reporting with daisy chain capability
  • PWM module using external clock or internal oscillator
  • Smart overcurrent shutdown, severe short-circuit, over-temperature protections with time limited auto-retry, and fail-safe mode in case of MCU damage
  • Output OFF or ON open-load detection compliant to bulbs or LEDs and short-to-battery detection

Buy Options

KIT10XS3425EVBE-Image

Click to expand

  • KIT10XS3425EVBE

  • Evaluation Kit - MC10XS3425, Quad High Side Switch (Dual 10 mOhms, Dual 25 mOhm).

  • $91.08 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?