Evaluation Kit - MC10XS4200, Dual High Side Switch

KIT10XS4200EVBE

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

High Side Switches

Features

General Specifications

  • Output with selectable slew-rate satisfies electromagnetic compatibility (EMC) requirements
  • Each output can be controlled with an internal PWM modulated clock signal, instead of an external clock
  • Programming, control, and diagnostics accomplished via the use of a 16-bit SPI interface

Power Management

  • Input voltage operation range from 6.0 to 58 V

User Components

  • Dual high side switches (each < 10 mOhm RDS(ON))

Buy Options

  • KIT10XS4200EVBE

  • Evaluation Kit - MC10XS4200, Dual 24 V, 10 mOhm High Side Switch.

  • $80.40 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

3 documents

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?