Evaluation Kit - MC33816, SD6 Programmable Solenoid Controller with Freedom KL25Z

KIT33816FRDMEVM

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

Powertrain and Engine Control

Processors and Microcontrollers

KL Series Cortex-M0+

Features

KIT33816FRDMEVM Features

  • MC33816 Direct Injection Predriver Integrated Circuit
  • FRDM-KL25Z for SPI communication and IO control
  • Power-conditioning circuitry
  • External MOSFETs used to control 4 injectors and 2 fuel pump
  • DC-DC control
  • + 12 V VBAT supply provides the power to the two internal voltage regulators, VCCP and VCCP2.5.

MC33816 Features

  • Battery voltage range, 5.5 < VBATT < 32 V
  • Predrive operating voltage up to 72 V
  • High side/low side predrive PWM capability up to 100 kHz (30 nCoulomb)
  • All predrivers have four selectable slew rates
  • Eight selectable, predefined VDS monitoring thresholds
  • Encryption for microcode protection

Buy Options

  • KIT33816FRDMEVM

  • Evaluation Kit - MC33816, SD6 Programmable Solenoid Controller with Freedom KL25Z.

  • $304.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Files

1 design file

Software

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?