Evaluation Kit - MC33978, 22 Channel Switch Detection

KIT33978EKEVB

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Signal Conditioners

Features

Microcontroller

  • MC33978 device with 22 channels switch detection and status report capability

Connectivity

  • An onboard 16-pin interface connector for the NXP® SPI-to-USB Interface Dongle (KITUSBSPIDGLEVME)
  • Double row, 100 mils SGx/SPx pin connectors for easy interface with external loads

Power Management

  • Direct connection to battery power with optional 5 V/3.3 V LDO for VDDQ rail supply

Components

  • Status LEDs to report the status of the MC33978 Interrupt (INT) and wake-up lines

Buy Options

KIT33978EKEVB-Image

Click to expand

  • KIT33978EKEVB

  • Evaluation kit - MC33978, Switch Detection Interface.

  • $131.10 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Design Files

1 design file

Support

What do you need help with?