Evaluation Kit – Valves Controller SoC

KITVALVECNTLEVM

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

Low Side Switches

Features

Through this plug and play kit can control

  • Each device separately or together
  • High Side Safe Switch
  • (x12) Valve Drivers in regulated or PWM mode
  • DC Motor output by SPI or an external pin
  • High side driver for general purpose
  • (x3) Low side drivers for general purpose
  • (x6) ADC input

Also can monitor

  • Duty-cycle applied on the valve drivers
  • Current value on the valve drivers
  • Overcurrent detection
  • Open Load detection
  • Over temperature detection
  • Valve driver state in real time
  • Die temperature
  • Internal voltage regulator
  • ADC input value

Buy Options

KITVALVECNTLEVM-Image

Click to expand

  • KITVALVECNTLEVM

  • Evaluation Kit- Anti-lock Braking System (ABS) and Electronic Stability Programme (ESP).

  • $365.70 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?