Freedom Board FS4503, System Basis Chip, LDO 500 mA Vcore FS1B LDT CAN

FRDMFS4503CAEVM

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Power Management

System Basis Chips

Features

Connectivity

  • CAN FD connector
  • FS0b and FS1b output pins

Power Management

  • VCORE bridge resistor configured for 1.3 V
  • VCCA configured to 3.3 V (5 V possible)
  • VAUX configured to 5 V (3.3 V possible)
  • Vpre Regulator in Buck or Boost mode

General Specifications

  • KL25Z Freedom delivered with the EVM

Buy Options

FRDMFS4503CAEVM-Image

Click to expand

  • FRDMFS4503CAEVM

  • Freedom Expansion kit, FS4503 system Basis Chip with KL25Z.

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

2 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?