Freedom Expansion Board for MPC17511, H-Bridge, Brushed DC Motor Driver

FRDM-17511EV-EVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

KL Series Cortex-M0+

Power Management

BLDC, H-Bridge, Stepper

Features

Connectivity

  • Screw terminals for motor leads and power connections

Power Management

  • Built in regulator for logic power supply
  • General-purpose Auxiliary output to drive additional load
  • Board power is separate from host CPU power
  • Fuse protected

User Components

  • General-purpose LED driven from FRDM-KL25Z

Key Specifications

  • Designed for use with FRDM-KL25Z (can be used with FRDM and Arduino®)

Buy Options

FRDM-17511EV-EVB-Image

Click to expand

  • FRDM-17511EV-EVB

  • Freedom Expansion Board for MPC17511, H-Bridge, Brushed DC Motor Driver.

  • $99.12 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

2 documents

Design Files

1 design file

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?