Freedom HW for MC17XSG500 device

FRDM-32XSG-EVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

KV Series Arm Cortex-M4/M0+/M7

Power Management

High Side Switches

Features

Power Management

  • External smart power switch control Output current monitoring with programmable synchronization signal and battery voltage feedback
  • This board can control various types of loads such as solenoids, PLC, DC motors, bulbs, or LED
  • These devices are 16-bit 5.0 MHz SPI, control of overcurrent profiles, channel control including PWM duty-cycles, output-ON and -OFF OpenLoad detections, thermal shut-down and prewarning, and fault reporting
  • Device can be driven by the 16-bit SPI using:
    • Kinetis x Series Freedom boards using Processor eXpert Gen4eXtremeSwitch component using CodeWarrior 10.6 or Kinetis Design Studio v3.0 or higher
    • Arduino® Uno (all version) and Leonardo
    • With direct input signals in Fail-safe mode operation (switch on board)

Buy Options

FRDM-32XSG-EVB-Image

Click to expand

  • FRDM-32XSG-EVB

  • Freedom Expansion Board, 32V eXtreme Switch.

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

1 design file

Software

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?