FS6522, System Basis Chip, DCDC 2.2 A Vcore LDT, CAN, LIN

KITFS6522LAEEVM

Roll over image to zoom in

Product Details

Supported Devices

Power Management

System Basis Chips

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

Microcontroller

  • KL25Z MCU installed on board for easy connection to host computer on USB link with monitoring features

Connectivity

  • CAN FD and LIN bus (LIN exclusive with FS1B)
  • FS0B and FS1B output pins (FS1B exclusive with LIN)
  • Connectors allowing easy access to digital signals

Power Management

  • VCORE configuration: 1.23 V, 3.3 V, 5.0 V
  • VCCA, VAUX configuration - 3.3 V or 5.0 V, with internal PMOS or external PNP
  • Vpre regulator with a Buck or Boost setting

Buy Options

KITFS6522LAEEVM-Image

Click to expand

  • KITFS6522LAEEVM

  • Evaluation kit - FS6522, System Basis Chip, DCDC 2.2 A Vcore LDT, CAN, LIN.

  • $241.50 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?