FS6523, System Basis Chip, DCDC 2.2A Vcore FS1B LDT CAN

KITFS6523CAEEVM

Roll over image to zoom in

Product Details

Supported Devices

Power Management

System Basis Chips

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

Connectivity

  • CAN FD and LIN bus (LIN exclusive with FS1B)
  • FS0B and FS1B output pins (FS1B exclusive with LIN)
  • Connectors allowing easy access to digital signals
  • KL25Z MCU installed on board for easy connection to host computer on USB link with monitoring features

Power Management

  • VCORE configuration: 1.23 V, 3.3 V, 5.0 V
  • VCCA, VAUX configuration - 3.3 V or 5.0 V, with internal PMOS or external PNP
  • Vpre regulator with a Buck or Boost setting

Buy Options

KITFS6523CAEEVM-Image

Click to expand

  • KITFS6523CAEEVM

  • Evaluation kit - FS6523, System Basis Chip, DCDC 2.2 A Vcore FS1B LDT CAN.

  • $241.50 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?