FS6523 System Basis Chip with KL25Z

FRDMFS6523CAEVM

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

System Basis Chips

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

Connectivity

  • CANFD connector
  • FS0b and FS1b output pins
  • KL25Z Freedom delivered with the EVM for easy connection with USB control

Power Management

  • VCORE bridge resistor configured for 1.3 V
  • VCCA configured to 3.3 V (5 V possible) with external PNP
  • VAUX configured to 5 V (3.3 V possible)
  • Vpre Regulator in Buck or Boost mode

Buy Options

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

2 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?