FRDMFS6523CAEVM evaluation module demonstrates the functionality of MC33FS6523 supports CAN FD and FS1B with Vcore SMPS regulator up to 1.5 A. These Safety SBCs target ISO 26262 automotive functional safety standard.
NXP’s analog product development boards provide an easy-to-use platform for evaluating NXP® products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic ICs and system-in-package devices that use proven high-volume SMARTMOS® technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state of the art systems.
The tool can be use in a standalone mode. Control is done via a delivered KL25Z Freedom board plugged on it and accessible thanks to USB.
SPI command is easily controlled by the FlexGUI downloadable here