FS84/FS85 24 V/36 V safety SBC evaluation board for truck

KITFS85AEEVM

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Safety SBCs

Features

General

  • Digital signals (SPI, I2C, RSTb, etc.) are accessible through connectors. Wake1 pin has a switch to control (Ignition) them
  • A VBAT switch is available to power On or Off the device
  • VBAT power supply connectors (Jack and Phoenix)
  • PRE output capability up to 10.0 A (external MOSFET)
  • VBUCK1/2 in Standalone (default) or Multiphase mode
  • VBUCK3 up to 3.6 A peak
  • VBOOST 5.0 V or 5.74 V, up to 400 mA
  • LDO1 and LDO2, from 1.1 V to 5.0 V, up to 400 mA
  • Ignition key switch
  • FS0B external safety pin
  • Embedded USB connection for easy connection to software GUI (access to SPI/I2C bus, IOs, RSTB, FS0B, INTB, Debug, MUX_OUT, regulators)
  • LEDs that indicate signal or regulator status
  • Support OTP fuse capabilities
  • USB connection for register access, OTP emulation and programming

Buy Options

KITFS85AEEVM-Image

Click to expand

  • KITFS85AEEVM

  • FS84/FS85 24 V/36 V safety SBC evaluation board for truck.

  • $328.44 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

3 documents

Design Files

2 design files

Software

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?