PCA9460 Evaluation Board

KIT-PCA9460-EVB

Roll over image to zoom in

Product Details

Block Diagram

PCA9460 Block Diagram

PCA9460 Block Diagram

Supported Devices

Power Management

PMICs

Features

System Features

  • Four 1 A high-efficiency buck regulators, two of them with DVS
  • Four 250 mA linear regulators
  • One 10 mA SNVS LDO
  • Four load-switches with active discharge resistor
  • Power control IO
  • ESD protection
  • 7 x 6 bump array, 0.4 mm pitch, WL-CSP, 2.86 mm x 2.46 mm

Connectivity

  • I2C connectivity support up to Fm+ 1 MHz

I2C to USB Tool

  • TFDI C232HM-DDHSL-0

Supported MPU

  • PCA9460A: i.MX 8ULP + LPDDR4 / PCA9460B: i.MX 8ULP + LPDDR4X / PCA9460C: i.MX 8ULP + LPDDR3

Buy Options

KIT-PCA9460-EVB-Image

Click to expand

  • KIT-PCA9460-EVB

  • PCA9460 Evaluation Board.

  • $120.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

2 documents

Design Files

2 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?