TEA2016 USB-I2C Programming Interface

RDK01DB1563

Roll over image to zoom in

Product Details

Supported Devices

Power Management

AC-DC Controllers with Integrated PFC

Features

Distinctive Features

  • Complete functionality of LLC and PFC controller in single small-size SO16 package
  • Integrated high-voltage start-up
  • Integrated drivers and high-voltage level shifter (LS)
  • High-side driver directly supplied from the low-side driver output
  • Accurate boost voltage regulation
  • Integrated X-capacitor discharge without additional external components
  • Power good function
  • Several parameters can easily be configured

Green Features

  • Valley/zero voltage switching for minimum switching losses
  • Extremely high efficiency from low load to high load
  • Compliant with latest energy-saving standards and directives (Energy Star, EuP)
  • Excellent no-load input power (< 75 mW for TEA2016AAT/TEA1995T combination)

Protection Features

  • Independently configurable levels and timers
  • All protections can independently be set to latched, safe restart or latched after several attempts to restart
  • Supply undervoltage protection (UVP)
  • Overpower protection (OPP)
  • Internal and external overtemperature protection (OTP)
  • Capacitive mode regulation (CMR)
  • Accurate overvoltage protection (OVP)
  • Overcurrent protection (OCP)
  • Inrush current protection (ICP)
  • Brownin/brownout protection
  • Disable input

Buy Options

RDK01DB1563-Image

Click to expand

  • RDK01DB1563

  • TEA2016 USB-I2C Programming Interface.

  • $175.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 8
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Software

4 software files

  • BSP, Drivers and Middleware

    Ringo v135 TEA2016ATT x86 for 32-Bit Windows OS

  • BSP, Drivers and Middleware

    Ringo v141 TEA2016ATT x86 for 32-Bit Windows OS

  • BSP, Drivers and Middleware

    Ringo v135 TEA2016ATT x64 for 64-Bit Windows OS

  • BSP, Drivers and Middleware

    Ringo v141 TEA2016ATT x64 for 64-Bit Windows OS

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?