Greenbox for Vehicle Electrification Development Platform

GREENBOX
  • Preproduction
  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Product Details

Block Diagram

GreenBox Platform Block Diagram

GreenBox Platform Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

S32 Automotive Platform

Power Management

Safety SBCs

Features

Microcontroller (MCU)

  • High-performance computing board with 4 x Arm® Cortex® R52-based cores running in lock-step at up to 800 MHz

Interfaces

  • Gb Ethernet
  • CAN FD, LIN, SDHC
  • Peripheral Sensor Interface 5 (PSI5)
  • Single Edge Nibble Transmission (SENT)

Connectors

  • UART
  • JTAG

Power

  • Fully regulated switching power supply with 12 V power input

Greenbox Features

  • Peripheral control board with the complex timers, filters, and analog modules to support HEV or motor control application
  • Interfaces directly to standard and complex timers and ADC modules

Buy Options

  • S32EDEVPL2

  • Greenbox for Vehicle Electrification Development Platform.

  • $2500.00 USD
  • For a quantity of 1
  • S32SXXXMB

  • NXP S32S Family Development Motherboard.

  • $400.00 USD
  • For a quantity of 1
  • S32S247DC

  • NXP S32S Family Development Daughterboard.

  • $600.00 USD
  • For a quantity of 1

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

5 documents

Training

3 trainings

Support

What do you need help with?