The XPC56xxMB2 motherboard is an evaluation system supporting the NXP® MPC56xx MPUs.
- The complete system consists of an XPC56xxMB2 motherboard and an XPC56xxADPT mini-module (not included) which plugs into the motherboard.
- Different mini-modules are available for evaluating a variety of devices in the MPC56xx family of MPUs.
- The evaluation system (motherboard and mini-module) allows full access to the CPU, all of the CPU’s I/O signals, and the motherboard peripherals (such as CAN, SCI, LIN).
Select your Evaluation System under Current Updates and Releases section below.