The XPC560P EVB is an evaluation system supporting NXP® MPC560xP microprocessors.
The system consists of an XPC56xxMB Motherboard and an XDC560P Mini-Module that plugs into the motherboard. Different Mini-Modules are available for evaluating devices with different footprints in the MPC560xP family of MPUs. The evaluation system allows full access to the CPU, all of the CPU’s I/O signals, and the motherboard peripherals
The Mini-Module may be used as a standalone unit, which allows access to the CPU, but no access to the I/O pins or any motherboard peripherals.