MPC5645S Instrument Cluster Development Board

MPC5645S-DEMO-V2

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Audio

Audio Converters

Features

Memory

  • 64 MB of serial flash in two 32 MB chips connected in parallel to QuadSPI ports
  • 64 MB of mobile LPDDR memory in two 32 MB chips

Connectivity

  • General-purpose MICTOR connector for connection of your own panels
  • 1 x CAN and 1 x LIN serial interfaces with physical interfaces

Debug

  • USB port for connection to UART or SPI interfaces
  • Nexus interfaces on MICTOR connector and JTAG connector and embedded USB debug connection

Display

  • Connections for 2 x SHARP LQ043T1DG01 touchscreen LCD TFT panels or LQ043T1DG02 LCD TFT panels (DCU and DCULite)
  • Two DVI outputs for connection of desktop TFT LCD panels

Audio

  • Headphone amplifier and 3.5 mm stereo jacks for sound output from MPC5645S
  • Video in port and video ADC supporting composite video connected to the VIU module

Buy Options

  • MPC5645S-DEMO-V2

  • Dev Board for MPC5645S, touchscreen/LCD TFT connectors, MICTOR, DVI, stereo jacks, video in port/ADC.

  • $899.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXP

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    MPC5645S-DEMO-V2 Schematic

Software

1 software offerings