Evaluation Board for TJA1128 LIN Mini System Basis Chip

TJA1128EVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Interfaces

Automotive LIN Solutions

Features

LIN Mini SBC TJA1128G

  • Low-dropout voltage regulator (5V)
  • Window watchdog & reset input/output
  • 2 WAKE inputs
  • General-purpose input & high-voltage multipurpose output

Connectivity

  • LIN connector
  • WAKE connector
  • Arduino® UNO footprint-compatible shield
  • Easy access to TJA1128G pins

On-Board Application Circuit Options

  • Cyclic sampled wake-up on WAKE1 and WAKE2
  • Continuous wake-up detection on WAKE1 and WAKE2
  • Battery supply voltage monitor

Size

  • Small form factor

General Specifications

  • Customer application field

Components

  • WAKE connector
  • WAKE push buttons
  • Reset button
  • Power LED indicator
  • VCC LED indicator
  • RGB LED

Buy Options

TJA1128EVB-Image

Click to expand

  • TJA1128EVB

  • Evaluation Board for TJA1128 LIN Mini System Basis Chip.

  • $146.15 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    TJA1128EVB: Evaluation Board for TJA1128 LIN mini system basis chip – Printed Circuit Board Files

  • Printed Circuit Boards and Schematics

    TJA1128EVB: Evaluation Board for TJA1128 LIN mini system basis chip – Schematics

Support

What do you need help with?