MPC5744P Functional Safety Evaluation Daughter Board

KITMPC5744DBEVM

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Power Management

System Basis Chips

Features

Microcontroller (MCU)

  • 32-bit Power Architecture e200z4 based MPC574xP

System Basis Chip (SBC)

  • MC33908: Safe System Basis Chip with Buck and Boost DC/DC up to 1.5 A on Vcore
  • Designed to be plugged on the KIT33908MBEVBE mother board
  • Preloaded software in the KITMPC5744DBEVM daughter board to operate the KIT33908MBEVBE mother board.

Power

  • Power supply and intelligent power management including enhanced safety features is provided to the KITMPC5744DBEVM daughter board from the KIT33908MBEVBE mother board.
  • Separated power supplies for the core and the ADC
  • High precision VCCA power supply connected to the ADC reference voltage

Interfaces

  • Nexus and JTAG connectors for simple Debug
  • Possible to connect USB / RS-232 through the KIT33908MBEVBE mother board

Buy Options

KITMPC5744DBEVM-Image

Click to expand

  • KITMPC5744DBEVM

  • MPC5744P Evaluation Daughter board for Functional Safety.

  • $207.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Design Files

1 design file

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?