MPC5775BE BMS Evaluation System

MPC5775BE-EVB

Roll over image to zoom in

Product Details

Supported Devices

Power Management

System Basis Chips

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

Microcontroller (MCU)

  • 32-bit Power Architecture e200z7 based MPC5777B/E

MPC57XXXMB motherboard

  • 2 x CAN, 1 x LIN with Molex Connector, 1 x SCI channel with transceiver and DB-9 Connector
  • 2 x FlexRay channels with jumper enable, transceiver, and DB-9 Connector
  • 1 x Ethernet PHY and RJ45 connector
  • 0.10 pin headers for access to all I/O
  • 2.5" x 2.5" prototyping area with 5 V and GND rails
  • 1 x Potentiometer for analog voltage generation, 4 x user LEDs, 4 x push-button switches
  • 12 VDC power supply input barrel connector, supply included

MPC5775BE-416DS daughterboard

  • Socketed MPC5775B/E support in 416 MAPBGA package
  • 40 MHz onboard clock oscillator circuit in EVB for MCU Clocking
  • USB (Type B) / UART transceiver to interface with MCU
  • Liberal scattering of ground and test points (surface mount loops) placed throughout the EVB
  • Power SBC for standalone function of Daughter Card
  • 1 x standard 14-pin JTAG debug connector, 1 x 50-pin SAMTEC Nexus connector
  • 1 x CAN, 1 LIN connector supported by FS65 Power SBC
  • 1 x user reset switch with reset status LEDs and Power Indication LEDs

Buy Options

MPC57XXXMB-Image

Click to expand

  • $465.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 8
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
MPC5775BE-416DS-Image

Click to expand

  • MPC5775BE-416DS

  • MPC5775BE MAPBGA 416 daughtercard for BMS.

  • $639.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

5 design files

Software

1 software file

  • BSPs and Device Drivers

    AUTOSAR 4.0 MCAL (ISO 26262) for MPC5777C

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?