-
DEMOAX9S12P128 Active
- DEMO BOARD FOR 9S12P128
Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamDemo Board is a full-featured, ready-to-use evaluation system for the MC9S12P128 MCU. DEMOAX9S12P128 Demo Board takes advantage of CodeWarrior® (which groups an editor, assembler, c compiler and debugger) and Our USB-BDM interface, allowing the download and debug of the user application in the MCU's flash memory.
Write code, download, evaluate. Yes, that simple.
Connectivity
|
|
Sensors | Light Sensor, photo-transistor, w/ amplifier, and option jumper |
User Components |
|
|
The MC9S12P family is an optimized, automotive, 16-bit microcontroller product line focused on low-cost, high-performance, and low pin-count. This family is intended to bridge between high-end 8-bit microcontrollers and high-performance 16-bit microcontrollers. The MC9S12P family is targeted at generic automotive applications requiring CAN or LIN/J2602 communication. Covers also MC9S12P-Family, MC9S12P96, MC9S12P64, MC9S12P32.
The DEMOAX9S12 board is a demonstration board designed to support 3 different NXP microprocessors: the MC9S12P128, the MC9S12XEP100, and the MC9S12XS128.
The DEMOAX9S12 supports application development and debug of the MC9S12P128, MC9S12XEP100, and MC9S12XS128 MCU on a single, low-cost board.
CodeWarrior Development Studio for NXP HCS12(X) v5.2 Microcontrollers enables engineers to build and deploy HCS12 or HCS12X/XGATE systems quickly and easily. This tool suite provides the capabilities required by every engineer in the development cycle: from board bring-up to firmware development to final application development. With a common project-based development environment reuse becomes a natural by-product as each team builds on the work already completed by the previous team.