-
EVB9S12XF512E Active
- EVALUATION BOARD FOR THE S12XF FAMILY
Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe EVB9S12XF512E is a full featured, ready to use evaluation system for the NXP® 16-bit MC9S12XF512 MCU, featuring an XGATE coprocessor, 512 KB flash memory and an embedded FlexRay™ controller. The EVB9S12XF512 takes advantage of the CodeWarrior® tool suite and NXP USB-BDM interface to help make your development process simple and quick.
Setting up a new FlexRay network?
Consider the S12XFSTARTERKITE. It contains two EVB9S12XF512E boards, plus all the hardware and tools you will need to get a FlexRay network up and running in under an hour.
Microcontroller
|
S12XF512MLM MCU |
|
Selectable 4 MHz oscillator module (socketed) or a 4 MHz crystal |
Connectivity
|
|
Components |
|
This kit contains everything you need to get started as well as a description of the pin function of test points, jumpers and connectors. This document will also guide you through the steps necessary to download your own program using downloading tool and connection
This EVB will give you the opportunity to gain experience on the M9S12XF family. By following this guide, you should be running code on the EVB in around 30 minutes
Complete list of materials for the EVB9S12XF512E
Software offered 'As is', support provided on NXP® Communities only – CAN/ FlexRay stand alone example
CodeWarrior Development Studio for NXP HCS12(X) v5.2 Microcontrollers enables engineers to build and deploy HCS12 or HCS12X/XGATE systems quickly and easily. This tool suite provides the capabilities required by every engineer in the development cycle: from board bring-up to firmware development to final application development. With a common project-based development environment reuse becomes a natural by-product as each team builds on the work already completed by the previous team.