S32K148 Automotive Telematics Box (T-Box) solution

S32K148-T-BOX

Roll over image to zoom in

Product Details

Block Diagram

Choose a diagram:

T-BOX Architecture

S32K148-T-BOX Automotive Solution Software Architecture

T-BOX Solution

S32K148-T-BOX Automotive Telematics Box solution

Supported Devices

Sensors

LIGHT-HOUSE-PROJECT-TEST

Processors and Microcontrollers

S32K General Purpose MCUs

Power Management

Safety SBCs

Peripherals and Logic

Automotive RTCs

Interfaces

Automotive Ethernet PHY Transceivers

3.3 V / 5 V IO CAN Transceivers

Audio

Audio Converters

Features

Compatibility

  • Arduino® UNO compatible expansion interface

Onboard Interfaces

  • 3 x CAN with CAN-FD
  • 3 x UART: 2 reused as LIN, via SBC-UJA113x
  • 1 x 100M-base TX1 automotive ethernet, via TJA1101
  • 1 x I2S audio codec extend with SGTL500 and support AVB evaluation

Plug-In Interfaces

  • 1 UART BLE module
  • 1 UART GPS module
  • 1 UART 3G/4G communication module

Connectors

  • 23-pin ECU connector, routing external I/O signals
  • 2 x external ADC and 2x PWM inputs, 2x HS PWM output

Memory

  • Extended 8 MB QSPI NOR flash memory

Buy Options

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Files

4 design files

Software

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?