S12ZVH family of 16-bit MCUs Development Board

TRK-S12ZVH128

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

S12 MagniV Mixed-Signal MCUs

Features

Microcontroller

  • S12ZVH128 MagniV MCU in a 144 LQFP package

Connectivity

  • LIN physical transceiver and connector
  • CAN connector interfaced with MCUs CAN physical transceiver
  • SCI serial communication interface
  • Unused pins available on GPIO headers

Debug

  • On-board BDM connection via open source OSBDM circuit using the MPC9S08JM MCU

Display

  • Custom 160 segment LCD

Audio

  • Low-power piezoelectric speaker

Components

  • 4 user LEDs
  • 4 user buttons
  • 1 potentiometer

Buy Options

TRK-S12ZVH128-Image

Click to expand

  • TRK-S12ZVH128

  • TRK BRD FOR S121VH128.

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Resources

Select a section:

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.