NXP Touch Solution for Kinetis KE15Z MCU Family

TOUCH-SOFTWARE

Roll over image to zoom in

Software Details

Diagram

Robust MCU with 256KB Flash and TSI

NXP<sup>®</sup> Touch Software Block diagram

Supported Devices

  • KE1xZ: 72MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI) and CAN Control

For easy starting and designing, NXP does lots of work in SW enablement – NXP Touch Library, which is based on the MCUXpresso SDK:

  • APIs for high-level touch applications
  • Typical design examples
  • Advanced filtering and integrating detection (AFID) / Signal Adaptive Filtering Algorithm (SAFA) key detectors, robustness guarantee
  • Automatic touch IP registers configuration, robustness guarantee
  • GUI visibility, make debug and test easy

Touch Hardware

Touch Software

Downloads

2 downloads

  • Printed Circuit Boards and Schematics

    FRDM-KE15Z Schematics & Design Files

  • Printed Circuit Boards and Schematics

    FRDM-TOUCH Schematics & Design Files

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Resources

Select a section:

Hardware

4 hardware offerings

Related Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?