Freedom Expansion Board for the MPC17C724

FRDM-17C724-EVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Power Management

BLDC, H-Bridge, Stepper

Features

Connectivity

  • Screw terminals for motor leads and power connections

Power Management

  • Board power is separate from host CPU power
  • Built in regulator for logic power supply
  • Fuse protected

User Components

  • General-purpose LED driven from FRDM-KL25Z

General Specifications

  • Designed for use with FRDM-KL25Z (can be used with FRDM and Arduino®)

Buy Options

FRDM-17C724-EVB-Image

Click to expand

  • FRDM-17C724-EVB

  • Freedom Evaluation board -MPC17C524, H-B, Dual, Low Voltage, Stepper&DC Brushed Motor Driver, 2.7-.

  • $113.99 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

1 design file

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?