Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs

FRDM-K82F

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

K8x Secure

Features

Microcontroller

  • Kinetis MK82FN256VLL15 MCU
    • Arm® Cortex®-M4
    • 150 MHz
    • 256 kB SRAM
    • USB
    • Advanced security
  • Kinetis K20DX128VFM5 MCU-based OpenSDA circuit

Power Management

  • Dual independent voltage domains: VDD and VDDIO_E
  • Flexible power supply option OpenSDAv2.1 USB, Kinetis K82 USB, and external source

Connectivity

  • USB support onboard with micro USB cable
  • Easy access to MCU input/output through Arduino® Rev3 compatible I/O connectors

Memory

  • Two 32 Mbit (4 MB) dual onboard QuadSPI memory @ 1.8 V

Display / Camera Connectors

  • FlexIO header compatible with OV7670 camera

Sensors

  • FFXOS8700CQ accelerometer and magnetometer

Debug

    Programmable OpenSDAv2 debug circuit supporting the CMSIS-DAP interface software that provides:

  • Mass storage device (MSD) flash programming interface
  • CMSIS-DAP debug interface over adriver-less USB HID connection providing run-control debugging and compatibility with IDE tools
  • Virtual serial port interface
  • Open source CMSIS-DAP software project

User Components

  • Three user-controlled status LEDs
  • Two mechanical push buttons for user input, and one for reset

Buy Options

  • FRDM-K82F

  • Freedom Development Board for Kinetis K80, K81 and K82 MCUs.

  • $87.94 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Resources

Select a section:

Design Files

1 design file

Software

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.