Note: this page is made available for historical reference only.
The NXP® FRDM-KW019032 is a development platform based on the Our MKW01Z128CHN
Kinetis®
W Series microcontroller, and is enabled by software support for 802.15.4 MAC/PHY, SMAC and Kinetis Software
Development Kit (SDK). The FRDM-KW019032 kit contains two boards, enabling point-to-point out of the box
connectivity.
Powered by the ultra-low-power 48 MHz Arm® Cortex®-M0+ 32-bit core,
the Kinetis KW0x family of MCUs embeds a rich set of peripherals such as a high-performance, bi-directional sub-1
GHz radio capable of operating over a wide frequency range of 315, 433, 470, 868, 915, 928 and 960 MHz in the
license-free industrial, scientific and medical frequency bands.
FRDM-KW019032 evaluation boards are
designed to work either in standalone mode or as part of the Freedom development platforms for quick application
prototyping. They are fully supported by a comprehensive enablement environment.