The i.MX RT1064 EVK is a 4-layer through-hole USB-powered PCB. At its heart lies the i.MX RT1064 crossover MCU, featuring NXP’s advanced implementation of the Arm® Cortex®-M7 core. This core operates at speeds up to 600 MHz to provide high CPU performance and excellent real-time response.
Support for FreeRTOS™ available within the MCUXpresso SDK.
The MIMXRT1064-EVK is supported by Zephyr™ OS for developing the Internet of Things with a free, open-source embedded operating system. Click here to learn more.
i.MX RT1064 Evaluation Kit
i.MX RT1064 Evaluation Kit Angle
i.MX RT1064 Evaluation Kit LCD
i.MX RT Crossover MCUs
i.MX RT1050 running an Embedded Wizard powered GUI Application
uClinux demo running on the NXP EVK board
i.MX RT1050 EVK with Storyboard Suite Demo Applications
Transfer learning between edge nodes
i.MX RT Crossover MCUs |
|
Processor | MIMXRT1064DVL6A processor |
Memory |
|
Display and Audio |
|
Connectivity |
|
Software |
|
Distributor Name | Region | Inventory | Inventory Date |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Don't have an NXP coupon? You can purchase this product from one of our authorized distributors.
Distributor Name | Region | Inventory | Inventory Date |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Don't have an NXP coupon? You can purchase this product from one of our authorized distributors.
application note, AN12290, i.MXRT1064 Migration
This user’s guide provides a step-by-step guide on how to open, compile, debug, and run Permanent Magnet Synchronous Motor (PMSM) projects in most common IDEs, such as IAR Embedded Workbench®, MCUXpresso, and μVision® Keil® IDEs on MIMXRT1050 EVK.
Let's take your Wi-Fi module for a test drive. This guide uses the 88W8801 Wi-Fi platform with the i.MX RT1060 board but the same steps apply to other Wi-Fi modules and i.MX RT platforms!
This page will help guide you through the process of learning about your MIMXRT1064-EVK board.
NXP’s crossover processors and MCUs marry the simplicity of MCUs with the complexity of applications processors into a hybrid device designed to address the growing consumer demand for enhanced user experiences in smart and secure high-performance products. Included in this class of products is the i.MX RT series of crossover MCUs that combines unprecedented performance with reliability and high levels of integration and security to propel industrial, IoT and automotive applications.
The i.MX RT1064 QSG supports the i.MX RT1064 evaluation kit ultra-low-power applications processor for simple out-of-the-box bring up, but allows reconfiguration for MIPI displays.
ibs Model for RT1064-MIMXRT1064CVJ5A
RT1064_BGA12X12_SIP
Open-source graphics library provided through the MCUXpresso SDK for several NXP microcontrollers
MCUXpresso SDK contains FreeMASTER Communication Driver for UART, CAN, and PD-BDM along with examples and related documentation.
Integrated system configuration and development tools for Kinetis, LPC, including SDK Builder, Pins, Clocks, Peripherals, Proj Gen, Power Estimation, more.
emWin the most efficient and comprehensive GUIs available. It is written in ANSI C and supports any display controller, display and CPU. emWin includes the AppWizard GUI design tool and a Simulation Environment to help speed your development.
High performance graphics library from NXP and SEGGER Microcontroller provided in binary form for free commercial use with any NXP microcontroller.
Easy-to-use software development tools for Kinetis, LPC, i.MX controllers based on Arm Cortex-M cores - GNU, Eclipse, profiling, debugger, trace
User-friendly graphical user interface (GUI) development tool from NXP that enables the rapid development of high quality displays with the open-source LVGL graphics library
NXP's MCUXpresso Secure Provisioning Tool is a GUI-based application provided to simplify generation and provisioning of bootable executables on NXP MCU devices.
The NXP Model-Based Design Toolbox (MBDT) is a comprehensive collection of tools that plug into the MATLAB® and Simulink® model-based design environment to support fast prototyping, verification, and validation
Azure RTOS is an embedded development suite including a small but powerful operating system that provides reliable, ultra-fast performance for resource-constrained devices.
Embedded Wizard is a solution that enables the creation of sophisticated GUIs for MCUs and MPUs. The GUI development is speeded-up with the use of the built-in WYSIWYG editing facility, instant prototyping, simulating and debugging on PC.
For rapid IoT device development, learn about scaling reference designs to cost-optimized and resource-constrained, high-volume production.
MCUXpresso Config Tools – A comprehensive suite of system configuration tools, including pins, clocks, SDK builder and more.
MCUXpresso SDK – An open-source software development kit (SDK) built specifically for your processor and evaluation board selections.
MCUXpresso IDE – An easy-to-use integrated development environment (IDE) for creating, building, debugging, and optimizing your application.