-
EAR00386
-
Embedded Artists 2DS M.2 module with built-in PCB trace antenna.
- Mass production module
Type 2DS is a small high-performance module (integrated PCB antenna) based on NXP 88W8801 chipset which supports Wi-Fi® 802.11b/g/n up to 72.2 Mbps PHY data rate. The WLAN interfaces to both SDIO 2.0 and USB 2.0, providing customers flexible design options.
Type 2DS is supported on NXP’s powerful MCUXpresso IDE platform with SDK support for i.MX RT crossover MCUs. Type 2DS Wi-Fi® module provides device manufacturers with an easy-to-design solution for data acquisition, device management, and industrial control applications.
RF matching, Antenna design and Regulatory certification are already taken care of and tested. The versatile Type 2DS module is packaged in a small form factor that facilitates integration into size- and power-sensitive applications.
Select a section:
Embedded Artists 2DS M.2 module with built-in PCB trace antenna.
Murata uSD-M.2 Adapter
Select a section:
Quick reference to our documentation types.
1-5 of 10 documents
Please wait while your secure files are loading.