-
EAR00385
-
Embedded Artists 1XK M.2 module with built-in PCB trace antenna and u.FL connect option for external antenna.
Type 1XK is a small and high performance module based on NXP IW416 combo chipset which supports Wi-Fi 802.11a/b/g/n + Bluetooth 5.2 BR/EDR/LE up to 150 Mbps PHY data rate on Wi-Fi and 3Mbps PHY data rate on Bluetooth. The WLAN section supports SDIO 3.0 interface. The Bluetooth section supports high-speed 4-wire UART interface (optional support for SDIO) and PCM for audio data.
The IW416 implements sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth collaboration is optimized for maximum performance.
In IEEE 802.11n mode, the WLAN operation supports rates of MCS0 – MCS7 in 20MHz and 40MHz channels for data rate up to 150 Mbit/s.
Type 1XK module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.
Select a section:
Embedded Artists 1XK M.2 module with built-in PCB trace antenna and u.FL connect option for external antenna.
Murata USD-M.2 Adapter
Select a section:
Quick reference to our documentation types.
1-5 of 10 documents
Please wait while your secure files are loading.